IESNA:LM-63-2002
[TEST]P1343691
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-73)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15B2750DE010 E3CA451MMS_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 3500K CCT AND, 80CRI , E3CA451MMS TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]778
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
69 77.6 85.3 88.4 83 73.7 67.5 86.1 114 165.2
245.1 397.2 700.5 922.4 1171.4 1501.1 2016.1 2550.6 3149.5 3796.5
4453.5 4951.5 5536.5 6070.2 6527.8 6824.2 6968.5 6921.9 6708.6 6409.2
6001.1 5489.1 4933.7 4389.9 3825.9 3264.3 2701.9 2113.1 1627.5 1065.9
629.9 289.4 168.3 57.4 15.5 5.4 3.1 2.3 2.3 1.6
1.6 0.8 0.8 0 0
69 77.6 85.3 88.4 83 73.7 67.5 86.1 114 167.6
247.5 398.7 701.3 900.6 1168.3 1502.6 1895.1 2428.8 3046.3 3645.2
4317 4877.1 5416.2 5918.1 6351 6671.4 6814.1 6765.2 6598.4 6283.5
5894.1 5340.2 4749.9 4203 3669.2 3157.3 2584.8 2052.6 1559.2 996
566.3 294 159 55.1 15.5 5.4 3.1 2.3 2.3 1.6
1.6 0.8 0.8 0 0
69 78.3 85.3 87.7 83 74.5 67.5 85.3 112.5 162.9
245.1 394.9 676.4 847.9 1080.6 1364.5 1733 2250.4 2776.4 3345.8
3939.2 4502.4 5060.9 5469.7 5882.4 6210.6 6368 6333.9 6164 5870
5459.7 4936 4438 3905.8 3336.5 2840.8 2344.3 1830.7 1356.8 861.8
545.3 261.4 155.1 56.6 14.7 4.7 3.1 2.3 2.3 1.6
1.6 0.8 0.8 0 0
69 77.6 85.3 87.7 82.2 73.7 66.7 83.8 110.9 157.5
232.7 364.6 615.9 775 954.2 1215.6 1531.3 1944.8 2386.2 2919.9
3423.3 3926 4348 4780.9 5151.7 5430.2 5604.7 5607.8 5462 5211.4
4813.5 4304.6 3794.9 3359 2906.7 2405.6 1956.4 1491.7 1082.2 755.6
465.4 245.1 138.9 51.2 14 4.7 2.3 2.3 1.6 1.6
1.6 0.8 0.8 0 0
69 77.6 84.6 86.9 82.2 72.9 65.9 80.7 107.1 152
222.6 348.3 562.4 689.6 840.1 1028.6 1276.9 1595.7 1940.9 2324.1
2781.8 3147.2 3579.3 3925.2 4214.6 4462.1 4614.1 4661.4 4571.4 4353.4
4019.1 3583.1 3132.4 2651.5 2269.8 1823.8 1470 1114 827.7 602.7
401.8 222.6 123.3 48.1 13.2 3.9 2.3 2.3 1.6 1.6
1.6 0.8 0.8 0 0
69 77.6 84.6 86.9 81.5 72.1 64.4 78.3 103.2 142.7
210.2 315.7 491 593.4 719.9 867.3 1034.1 1255.9 1465.4 1760.2
2071.2 2366 2666.2 2936.2 3151.8 3349.6 3468.3 3511 3465.2 3347.3
3090.5 2725.9 2337.3 1939.3 1571.6 1283.8 1013.1 808.3 633 461.6
313.4 199.4 109.4 46.5 12.4 3.9 2.3 2.3 1.6 1.6
1.6 0.8 0.8 0 0
69 77.6 84.6 86.1 80.7 70.6 63.6 74.5 97 134.2
193.9 287 430.5 510.4 595 703.6 821.5 961.9 1110.9 1292.4
1473.9 1660.9 1843.9 2017.7 2156.6 2286.1 2369.9 2405.6 2385.4 2303.9
2120.1 1878.8 1561.6 1259.8 1049.6 857.2 726.9 589.6 477.1 364.6
269.2 163.7 98.5 42.7 11.6 3.1 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0 0
69 76.8 83.8 85.3 79.9 69.8 62.1 71.4 91.5 125.7
176.9 259.1 372.4 435.2 498.8 571.7 656.3 747 851.8 955.7
1055.8 1162.8 1257.5 1355.2 1425 1498 1548.4 1570.9 1553.8 1501.8
1417.3 1274.5 1077.5 860.3 727.6 622.9 521.3 448.4 366.1 288.6
214.9 143.5 86.9 36.5 10.1 3.1 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0 0
69 76.8 83.8 84.6 79.1 69 61.3 67.5 85.3 114.8
158.3 228.1 323.5 362.3 415 470.9 521.3 581.8 641.5 701.3
756.3 814.5 862.6 901.4 937.9 960.4 985.2 998.4 993.7 965
920 847.9 746.3 614.4 510.4 445.3 386.3 323.5 273.8 222.6
164.5 112.5 70.6 30.3 9.3 2.3 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0 0
69 76.8 83 83.8 77.6 67.5 59 62.8 79.9 105.5
141.2 197 273.8 308.7 342.1 381.7 419.7 460.8 498 538.4
568.6 598.9 622.9 636.9 648.5 656.3 666.4 675.7 675.7 660.2
629.9 587.2 531.4 454.6 381.7 326.6 284.7 238.2 199.4 165.2
130.3 93.9 60.5 24.8 7.8 2.3 0.8 0.8 1.6 1.6
0.8 0.8 0.8 0 0
69 74.5 76 72.9 64.4 53.5 45 38.8 34.9 35.7
40.3 44.2 47.3 48.1 48.9 50.4 50.4 50.4 49.6 48.1
45.8 43.4 41.1 39.6 37.2 34.1 31.8 28.7 25.6 22.5
19.4 17.1 15.5 13.2 10.9 8.5 7.8 6.2 4.7 3.9
2.3 1.6 0.8 0 0 0 0 0.8 0.8 1.6
1.6 1.6 0.8 0.8 0
69 71.4 68.3 61.3 53.5 45 36.5 30.3 24.8 20.9
17.8 15.5 13.2 12.4 11.6 10.9 10.1 9.3 8.5 7.8
7.8 7 6.2 5.4 4.7 3.9 3.9 3.1 3.1 2.3
2.3 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6 1.6
1.6 1.6 1.6 1.6 1.6 1.6 1.6 2.3 3.1 3.1
3.1 3.1 2.3 2.3 0
69 68.3 62.1 54.3 47.3 39.6 33.4 28.7 24.8 21.7
19.4 17.8 16.3 15.5 15.5 14.7 14.7 14 14 14
13.2 12.4 12.4 11.6 11.6 10.9 10.9 10.1 10.1 10.1
9.3 9.3 9.3 9.3 8.5 8.5 8.5 7.8 7.8 7.8
7 7 6.2 5.4 4.7 4.7 4.7 4.7 4.7 4.7
3.9 3.9 3.1 3.1 0
69 64.4 57.4 49.6 43.4 38 33.4 29.5 26.4 24
21.7 20.9 20.2 19.4 19.4 19.4 19.4 18.6 18.6 18.6
17.8 17.8 17.1 17.1 17.1 16.3 16.3 15.5 15.5 15.5
15.5 15.5 14.7 14.7 14.7 14.7 14 14 14 13.2
13.2 12.4 12.4 10.9 10.1 9.3 8.5 7.8 7 6.2
5.4 3.9 3.1 1.6 0
69 62.1 54.3 48.1 41.9 38 34.1 31 28.7 26.4
25.6 24.8 24 24 24 23.3 24 23.3 23.3 23.3
23.3 23.3 22.5 22.5 22.5 22.5 22.5 22.5 21.7 21.7
21.7 21.7 21.7 21.7 21.7 21.7 21.7 20.9 20.9 20.9
20.2 20.2 19.4 18.6 17.1 16.3 14.7 14 12.4 10.9
8.5 7 3.9 2.3 0
69 61.3 53.5 47.3 42.7 38.8 35.7 32.6 31 29.5
28.7 27.9 27.9 27.9 27.9 27.9 27.9 27.2 27.9 27.2
27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2
27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2 27.2
26.4 26.4 25.6 24.8 24 22.5 21.7 20.2 18.6 16.3
13.2 10.1 7 3.1 0
69 60.5 53.5 47.3 42.7 39.6 36.5 34.1 32.6 31
29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5
29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5 29.5
29.5 29.5 29.5 29.5 29.5 29.5 29.5 28.7 28.7 28.7
28.7 27.9 27.9 26.4 25.6 24.8 22.5 20.9 19.4 17.1
14 10.9 7.8 3.1 0
